Grove Gear HM226-40-1-1.000-140TC-L1
Part #:HM226-40-1-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.6 |
| AJ: | 5.88 | D: | 2.94 |
| B: | 7.38 | BF: | 0.41 |
| LM: | 8.32 | L: | 6.07 in |
| I: | 4.34 in | C: | 8 in |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | G: | 1.69 |
| F: | 3.38 | T: | 1 |
| BD: | 5.88 | AE2: | 0.39 |
| AK: | 4.5 | U: | 0.75 in |
| AG: | 7 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Ratio: | 40:1 | Assembly: | HM-1 |
| Model Code: | HM226 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Bore Code: | 16 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.335 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

