Grove Gear HM226-40-1-1.000-140TC-L2
Part #:HM226-40-1-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | T: | 1 |
| V: | 1.94 in | F: | 3.38 |
| AE2: | 0.39 | AK: | 4.5 |
| G: | 1.69 | I: | 4.34 in |
| B: | 7.38 | L: | 6.07 in |
| C: | 8 in | BF: | 0.41 |
| D: | 2.94 | BD: | 5.88 |
| AG: | 7 | AE1: | 0.6 |
| BE: | 0.38 in | U: | 0.75 in |
| AD: | 6.01 | LM: | 8.32 |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.335 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Output RPM: | 43.8 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

