Grove Gear HM226-40-1-1.000-140TC-L3
Part #:HM226-40-1-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BF: | 0.41 |
| BD: | 5.88 | U: | 0.75 in |
| AG: | 7 | AK: | 4.5 |
| B: | 7.38 | C: | 8 in |
| G: | 1.69 | LM: | 8.32 |
| L: | 6.07 in | AD: | 6.01 |
| AE2: | 0.39 | AE1: | 0.6 |
| V: | 1.94 in | BE: | 0.38 in |
| D: | 2.94 | AJ: | 5.88 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| T: | 1 |
Technical Specifications
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.000 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.335 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

