Grove Gear HM226-40-1-1.000-180TC-L2
Part #:HM226-40-1-1.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.75 in |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | B: | 7.38 |
| BD: | 9 | I: | 4.34 in |
| T: | 1 | V: | 1.94 in |
| L1: | 9.32 in | L: | 6.07 in |
| AD: | 6.01 | D: | 2.94 |
| BF: | 0.53 | G: | 1.69 |
| AE1: | 0.6 | AJ: | 7.25 |
| C: | 8 in | F: | 3.38 |
| AG: | 7 |
Technical Specifications
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.000 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.335 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Ratio: | 40:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

