Grove Gear HM226-40-1-1.000-180TC-L3
Part #:HM226-40-1-1.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.94 |
| L: | 6.07 in | AE2: | 0.39 |
| C: | 8 in | T: | 1 |
| F: | 3.38 | AE1: | 0.6 |
| U: | 0.75 in | B: | 7.38 |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 7 | I: | 4.34 in |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | AD: | 6.01 |
| G: | 1.69 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.335 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

