How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | BD: | 9 |
| G: | 1.69 | AD: | 6.01 |
| C: | 8 in | U: | 0.75 in |
| AE1: | 0.6 | BE1: | 0.5 in |
| D: | 2.94 | I: | 4.34 in |
| BF: | 0.53 | AJ: | 7.25 |
| L: | 6.07 in | AG: | 7 |
| B: | 7.38 | T: | 1 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| F: | 3.38 | V: | 1.94 in |
| L1: | 9.32 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.335 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43.8 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

