How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 8.32 | AE1: | 0.6 |
| F: | 3.38 | B: | 7.38 |
| AG: | 7 | V: | 1.94 in |
| D: | 2.94 | AD: | 6.01 |
| T: | 1.125 | BD: | 5.88 |
| G: | 1.69 | AK: | 4.5 |
| L: | 6.07 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | C: | 8 in |
| AE2: | 0.39 | U: | 0.75 in |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.335 | Ratio Range: | 40:1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

