How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | U: | 0.75 in |
| AD: | 6.01 | F: | 3.38 |
| V: | 1.94 in | C: | 8 in |
| I: | 4.34 in | L: | 6.07 in |
| D: | 2.94 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 7 |
| L1: | 9.32 in | AE1: | 0.6 |
| G: | 1.69 | T: | 1.125 |
| BF: | 0.53 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.335 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Bore Code: | 18 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

