How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | T: | 1.125 |
| AD: | 6.01 | AJ: | 5.88 |
| D: | 2.94 | G: | 1.69 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AE2: | 0.39 |
| L: | 6.07 in | C: | 8 in |
| LM: | 8.32 | BF: | 0.41 |
| V: | 1.94 in | AK: | 4.5 |
| AE1: | 0.6 | U: | 0.75 in |
| AG: | 7 | F: | 3.38 |
| I: | 4.34 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.335 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.125 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

