Grove Gear HM226-40-1-1.188-140TC-L1
Part #:HM226-40-1-1.188-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | BD: | 5.88 |
| AE2: | 0.39 | BF: | 0.41 |
| AJ: | 5.88 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| U: | 0.75 in | G: | 1.69 |
| C: | 8 in | AK: | 4.5 |
| B: | 7.38 | V: | 1.94 in |
| F: | 3.38 | L: | 6.07 in |
| LM: | 8.32 | T: | 1.188 |
| AE1: | 0.6 | AD: | 6.01 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.335 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

