Grove Gear HM226-40-1-1.188-140TC-L4
Part #:HM226-40-1-1.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BF: | 0.41 |
| AD: | 6.01 | V: | 1.94 in |
| BD: | 5.88 | F: | 3.38 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| B: | 7.38 | LM: | 8.32 |
| AK: | 4.5 | AG: | 7 |
| G: | 1.69 | I: | 4.34 in |
| U: | 0.75 in | D: | 2.94 |
| AJ: | 5.88 | AE1: | 0.6 |
| AE2: | 0.39 | T: | 1.188 |
| C: | 8 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Model Code: | HM226 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Bore Code: | 19 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.335 | Motor Frame Size: | 140TC |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

