How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| V: | 1.94 in | G: | 1.69 |
| L1: | 9.32 in | AD: | 6.01 |
| B: | 7.38 | AG: | 7 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| I: | 4.34 in | AE2: | 0.39 |
| F: | 3.38 | BE1: | 0.5 in |
| U: | 0.75 in | T: | 1.188 |
| L: | 6.07 in | C: | 8 in |
| AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Product Type: | Right Angle |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.335 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

