Grove Gear HM226-40-1-1.188-56C-L9
Part #:HM226-40-1-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | V: | 1.94 in |
| AJ: | 5.88 | L: | 6.07 in |
| AE2: | 0.39 | AE1: | 0.6 |
| AK: | 4.5 | G: | 1.69 |
| D: | 2.94 | AG: | 7 |
| LM: | 8.32 | B: | 7.38 |
| F: | 3.38 | U: | 0.75 in |
| BF: | 0.41 | T: | 1.188 |
| BD: | 5.88 | C: | 8 in |
| BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 2091 |
| Ratio: | 40:1 | Assembly: | HM-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.335 | Input Diameter (in): | 0.75 in |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

