Grove Gear HM226-40-1-1.250-140TC-L2
Part #:HM226-40-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AJ: | 5.88 |
| V: | 1.94 in | D: | 2.94 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | BF: | 0.41 |
| AG: | 7 | AE1: | 0.6 |
| BD: | 5.88 | AK: | 4.5 |
| L: | 6.07 in | I: | 4.34 in |
| T: | 1.25 | F: | 3.38 |
| LM: | 8.32 | G: | 1.69 |
| U: | 0.75 in | BE: | 0.38 in |
| AE2: | 0.39 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.335 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

