How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | B: | 7.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| U: | 0.75 in | L: | 6.07 in |
| AE2: | 0.39 | BD: | 9 |
| AD: | 6.01 | L1: | 9.32 in |
| F: | 3.38 | C: | 8 in |
| AJ: | 7.25 | D: | 2.94 |
| V: | 1.94 in | G: | 1.69 |
| I: | 4.34 in | AE1: | 0.6 |
| AK: | 8.5 | T: | 1.25 |
| AG: | 7 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.335 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 20 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

