Grove Gear HM226-40-1-1.250-56C-L9
Part #:HM226-40-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AJ: | 5.88 |
| D: | 2.94 | I: | 4.34 in |
| AE1: | 0.6 | T: | 1.25 |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.69 |
| AG: | 7 | L: | 6.07 in |
| AD: | 6.01 | V: | 1.94 in |
| C: | 8 in | F: | 3.38 |
| AK: | 4.5 | AE2: | 0.39 |
| LM: | 8.32 |
Technical Specifications
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Assembly: | HM-1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.335 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

