Grove Gear HM226-40-1-1.438-140TC-L1
Part #:HM226-40-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | L: | 6.07 in |
| V: | 1.94 in | BE: | 0.38 in |
| AE1: | 0.6 | G: | 1.69 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AG: | 7 | LM: | 8.32 |
| T: | 1.438 | BF: | 0.41 |
| I: | 4.34 in | AK: | 4.5 |
| AD: | 6.01 | AE2: | 0.39 |
| BD: | 5.88 | B: | 7.38 |
| AJ: | 5.88 | C: | 8 in |
| F: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.335 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Model Code: | HM226 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

