Grove Gear HM226-40-1-1.438-140TC-L4
Part #:HM226-40-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1.438 |
| B: | 7.38 | U: | 0.75 in |
| BD: | 5.88 | AE1: | 0.6 |
| BF: | 0.41 | L: | 6.07 in |
| C: | 8 in | AG: | 7 |
| I: | 4.34 in | BE: | 0.38 in |
| V: | 1.94 in | AD: | 6.01 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AK: | 4.5 | AE2: | 0.39 |
| G: | 1.69 | AJ: | 5.88 |
| F: | 3.38 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Model Code: | HM226 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.335 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

