Grove Gear HM226-40-1-1.438-180TC-L3
Part #:HM226-40-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.6 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 1.69 | B: | 7.38 |
| L: | 6.07 in | U: | 0.75 in |
| T: | 1.438 | L1: | 9.32 in |
| AE2: | 0.39 | BD: | 9 |
| I: | 4.34 in | BF: | 0.53 |
| C: | 8 in | D: | 2.94 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| AG: | 7 | V: | 1.94 in |
| F: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.335 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

