Grove Gear HM226-40-1-1.438-180TC-L4
Part #:HM226-40-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 7 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AK: | 8.5 |
| BF: | 0.53 | L1: | 9.32 in |
| AE1: | 0.6 | B: | 7.38 |
| G: | 1.69 | AJ: | 7.25 |
| I: | 4.34 in | L: | 6.07 in |
| AE2: | 0.39 | U: | 0.75 in |
| C: | 8 in | AD: | 6.01 |
| F: | 3.38 | BE1: | 0.5 in |
| D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.335 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

