How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | V: | 1.94 in |
| G: | 1.69 | B: | 7.38 |
| D: | 2.94 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.6 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| I: | 4.34 in | L: | 6.07 in |
| F: | 3.38 | C: | 8 in |
| AK: | 8.5 | AG: | 7 |
| T: | 1.438 | AD: | 6.01 |
| L1: | 9.32 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.335 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

