Grove Gear HM226-40-1-1.438-56C-L2
Part #:HM226-40-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| B: | 7.38 | V: | 1.94 in |
| AE1: | 0.6 | I: | 4.34 in |
| U: | 0.75 in | L: | 6.07 in |
| BD: | 5.88 | D: | 2.94 |
| C: | 8 in | G: | 1.69 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| T: | 1.438 | AG: | 7 |
| F: | 3.38 | LM: | 8.32 |
| BF: | 0.41 | AE2: | 0.39 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.335 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Bore Code: | 23 |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

