Grove Gear HM226-40-1-1.438-56C-L9
Part #:HM226-40-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | C: | 8 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AD: | 6.01 |
| BF: | 0.41 | U: | 0.75 in |
| AE1: | 0.6 | G: | 1.69 |
| AK: | 4.5 | F: | 3.38 |
| L: | 6.07 in | AJ: | 5.88 |
| T: | 1.438 | AG: | 7 |
| AE2: | 0.39 | D: | 2.94 |
| B: | 7.38 | V: | 1.94 in |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.335 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Model Code: | HM226 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

