Grove Gear HM226-40-2-1.000-140TC-L2
Part #:HM226-40-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| G: | 1.69 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| V: | 1.94 in | LM: | 8.32 |
| BE: | 0.38 in | L: | 6.07 in |
| D: | 2.94 | F: | 3.38 |
| T: | 1 | C: | 8 in |
| U: | 0.75 in | AE2: | 0.39 |
| AD: | 6.01 | B: | 7.38 |
| AK: | 4.5 | AG: | 7 |
| I: | 4.34 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Output RPM: | 43.8 | Assembly: | HM-2 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.335 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

