Grove Gear HM226-40-2-1.000-140TC-L9
Part #:HM226-40-2-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.39 | G: | 1.69 |
| AG: | 7 | L: | 6.07 in |
| C: | 8 in | AD: | 6.01 |
| LM: | 8.32 | T: | 1 |
| AK: | 4.5 | F: | 3.38 |
| V: | 1.94 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| B: | 7.38 | AE1: | 0.6 |
| AJ: | 5.88 | U: | 0.75 in |
| BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 16 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Model Code: | HM226 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.335 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

