Grove Gear HM226-40-2-1.000-180TC
Part #:HM226-40-2-1.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AG: | 7 |
| BF: | 0.53 | AE1: | 0.6 |
| C: | 8 in | D: | 2.94 |
| AK: | 8.5 | T: | 1 |
| F: | 3.38 | U: | 0.75 in |
| L: | 6.07 in | L1: | 9.32 in |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| BD: | 9 | AE2: | 0.39 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 4.34 in | AD: | 6.01 |
| V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 1.335 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

