Grove Gear HM226-40-2-1.000-180TC-L1
Part #:HM226-40-2-1.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| BE1: | 0.5 in | L1: | 9.32 in |
| AE1: | 0.6 | AG: | 7 |
| B: | 7.38 | L: | 6.07 in |
| AE2: | 0.39 | I: | 4.34 in |
| G: | 1.69 | C: | 8 in |
| F: | 3.38 | AD: | 6.01 |
| AK: | 8.5 | V: | 1.94 in |
| AJ: | 7.25 | D: | 2.94 |
| BD: | 9 |
Technical Specifications
| Assembly: | HM-2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 1.335 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Bore Code: | 16 | Ratio Range: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

