Grove Gear HM226-40-2-1.000-180TC-L2
Part #:HM226-40-2-1.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | F: | 3.38 |
| V: | 1.94 in | C: | 8 in |
| D: | 2.94 | AK: | 8.5 |
| BF: | 0.53 | L: | 6.07 in |
| I: | 4.34 in | BD: | 9 |
| T: | 1 | L1: | 9.32 in |
| BE1: | 0.5 in | U: | 0.75 in |
| AG: | 7 | G: | 1.69 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| B: | 7.38 | AE1: | 0.6 |
| AE2: | 0.39 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Output Diameter (in): | 1.000 in | Assembly: | HM-2 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.335 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

