How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | I: | 4.34 in |
| BD: | 9 | V: | 1.94 in |
| U: | 0.75 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.39 |
| AG: | 7 | AE1: | 0.6 |
| T: | 1 | C: | 8 in |
| B: | 7.38 | L: | 6.07 in |
| F: | 3.38 | L1: | 9.32 in |
| AD: | 6.01 | G: | 1.69 |
| BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.335 | Model Code: | HM226 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Bore Code: | 16 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

