Grove Gear HM226-40-2-1.000-56C-L2
Part #:HM226-40-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AJ: | 5.88 | L: | 6.07 in |
| AK: | 4.5 | T: | 1 |
| G: | 1.69 | LM: | 8.32 |
| F: | 3.38 | C: | 8 in |
| U: | 0.75 in | D: | 2.94 |
| AG: | 7 | BD: | 5.88 |
| AD: | 6.01 | B: | 7.38 |
| BE: | 0.38 in | I: | 4.34 in |
| BF: | 0.41 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.335 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

