Grove Gear HM226-40-2-1.000-56C-L3
Part #:HM226-40-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1 |
| D: | 2.94 | AJ: | 5.88 |
| AE1: | 0.6 | C: | 8 in |
| G: | 1.69 | BE: | 0.38 in |
| AG: | 7 | L: | 6.07 in |
| LM: | 8.32 | BD: | 5.88 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | F: | 3.38 |
| U: | 0.75 in | B: | 7.38 |
| I: | 4.34 in | BF: | 0.41 |
| AE2: | 0.39 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 16 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.335 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

