How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 6.07 in |
| BE1: | 0.5 in | D: | 2.94 |
| C: | 8 in | L1: | 9.32 in |
| I: | 4.34 in | AG: | 7 |
| AE1: | 0.6 | BD: | 9 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | G: | 1.69 |
| T: | 1.125 | U: | 0.75 in |
| AJ: | 7.25 | AD: | 6.01 |
| AE2: | 0.39 | F: | 3.38 |
| AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Model Code: | HM226 |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.335 |
| Output Diameter (in): | 1.125 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

