How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE1: | 0.6 |
| AE2: | 0.39 | AK: | 8.5 |
| I: | 4.34 in | AG: | 7 |
| BE1: | 0.5 in | C: | 8 in |
| T: | 1.125 | AJ: | 7.25 |
| L1: | 9.32 in | BD: | 9 |
| L: | 6.07 in | AD: | 6.01 |
| D: | 2.94 | G: | 1.69 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| B: | 7.38 | U: | 0.75 in |
| F: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.335 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

