How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.69 |
| AE2: | 0.39 | AK: | 8.5 |
| AG: | 7 | C: | 8 in |
| F: | 3.38 | BD: | 9 |
| B: | 7.38 | V: | 1.94 in |
| I: | 4.34 in | AJ: | 7.25 |
| D: | 2.94 | AD: | 6.01 |
| T: | 1.125 | AE1: | 0.6 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | L1: | 9.32 in |
| L: | 6.07 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Service Factor: | 1 | Bore Code: | 18 |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 1.335 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

