How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AE2: | 0.39 |
| F: | 3.38 | L: | 6.07 in |
| U: | 0.75 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.69 |
| LM: | 8.32 | I: | 4.34 in |
| AJ: | 5.88 | D: | 2.94 |
| T: | 1.125 | AE1: | 0.6 |
| B: | 7.38 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| BD: | 5.88 | C: | 8 in |
| V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.335 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

