How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | F: | 3.38 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE1: | 0.6 | D: | 2.94 |
| G: | 1.69 | I: | 4.34 in |
| C: | 8 in | AD: | 6.01 |
| AK: | 4.5 | B: | 7.38 |
| BF: | 0.41 | LM: | 8.32 |
| T: | 1.125 | BE: | 0.38 in |
| U: | 0.75 in | V: | 1.94 in |
| AE2: | 0.39 |
Technical Specifications
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.335 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

