How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.94 |
| I: | 4.34 in | T: | 1.125 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | C: | 8 in |
| L: | 6.07 in | F: | 3.38 |
| BF: | 0.41 | AG: | 7 |
| AJ: | 5.88 | LM: | 8.32 |
| G: | 1.69 | V: | 1.94 in |
| U: | 0.75 in | BD: | 5.88 |
| B: | 7.38 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.335 |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

