Grove Gear HM226-40-2-1.188-140TC-L2
Part #:HM226-40-2-1.188-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| AE2: | 0.39 | G: | 1.69 |
| BE: | 0.38 in | L: | 6.07 in |
| B: | 7.38 | LM: | 8.32 |
| BF: | 0.41 | AD: | 6.01 |
| BD: | 5.88 | T: | 1.188 |
| AK: | 4.5 | AG: | 7 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | C: | 8 in |
| F: | 3.38 | AE1: | 0.6 |
| I: | 4.34 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.335 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

