How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | B: | 7.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 7 | AD: | 6.01 |
| AK: | 8.5 | L1: | 9.32 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| BD: | 9 | V: | 1.94 in |
| I: | 4.34 in | G: | 1.69 |
| F: | 3.38 | L: | 6.07 in |
| D: | 2.94 | AE2: | 0.39 |
| T: | 1.188 | AE1: | 0.6 |
| BF: | 0.53 |
Technical Specifications
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Gear Type: | Worm |
| Bore Code: | 19 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.335 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

