Grove Gear HM226-40-2-1.188-56C-L1
Part #:HM226-40-2-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| C: | 8 in | BF: | 0.41 |
| D: | 2.94 | L: | 6.07 in |
| BD: | 5.88 | I: | 4.34 in |
| BE: | 0.38 in | AE2: | 0.39 |
| LM: | 8.32 | AE1: | 0.6 |
| G: | 1.69 | AG: | 7 |
| U: | 0.75 in | T: | 1.188 |
| F: | 3.38 | B: | 7.38 |
| V: | 1.94 in | AK: | 4.5 |
| AD: | 6.01 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.335 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Ratio: | 40:1 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

