Grove Gear HM226-40-2-1.188-56C-L4
Part #:HM226-40-2-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | G: | 1.69 |
| AG: | 7 | T: | 1.188 |
| LM: | 8.32 | AD: | 6.01 |
| I: | 4.34 in | V: | 1.94 in |
| BD: | 5.88 | AJ: | 5.88 |
| B: | 7.38 | BE: | 0.38 in |
| AE1: | 0.6 | U: | 0.75 in |
| AK: | 4.5 | F: | 3.38 |
| L: | 6.07 in | C: | 8 in |
| BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.335 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HM226 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

