Grove Gear HM226-40-2-1.250-140TC-L1
Part #:HM226-40-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | T: | 1.25 |
| G: | 1.69 | D: | 2.94 |
| BE: | 0.38 in | BF: | 0.41 |
| F: | 3.38 | V: | 1.94 in |
| B: | 7.38 | BD: | 5.88 |
| U: | 0.75 in | LM: | 8.32 |
| AE2: | 0.39 | L: | 6.07 in |
| AG: | 7 | AK: | 4.5 |
| AD: | 6.01 | AE1: | 0.6 |
| AJ: | 5.88 | C: | 8 in |
| I: | 4.34 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.335 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

