Grove Gear HM226-40-2-1.250-140TC-L3
Part #:HM226-40-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | B: | 7.38 |
| F: | 3.38 | AE1: | 0.6 |
| L: | 6.07 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| LM: | 8.32 | G: | 1.69 |
| AD: | 6.01 | U: | 0.75 in |
| AK: | 4.5 | D: | 2.94 |
| I: | 4.34 in | AJ: | 5.88 |
| AG: | 7 | BF: | 0.41 |
| BD: | 5.88 | C: | 8 in |
| T: | 1.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Ratio: | 40:1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 140TC |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.335 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

