Grove Gear HM226-40-2-1.250-140TC-L9
Part #:HM226-40-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | U: | 0.75 in |
| L: | 6.07 in | V: | 1.94 in |
| F: | 3.38 | AK: | 4.5 |
| I: | 4.34 in | AE2: | 0.39 |
| T: | 1.25 | G: | 1.69 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| C: | 8 in | AE1: | 0.6 |
| AD: | 6.01 | BE: | 0.38 in |
| D: | 2.94 | LM: | 8.32 |
| AJ: | 5.88 | BF: | 0.41 |
| B: | 7.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.335 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 3.00 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 43.8 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

