How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AE1: | 0.6 |
| T: | 1.25 | I: | 4.34 in |
| AJ: | 7.25 | B: | 7.38 |
| L1: | 9.32 in | BE1: | 0.5 in |
| BF: | 0.53 | U: | 0.75 in |
| BD: | 9 | C: | 8 in |
| AE2: | 0.39 | AD: | 6.01 |
| AG: | 7 | V: | 1.94 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | AK: | 8.5 |
| G: | 1.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.250 in | Model Code: | HM226 |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.335 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

