How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AD: | 6.01 |
| L1: | 9.32 in | AG: | 7 |
| AE2: | 0.39 | BF: | 0.53 |
| BD: | 9 | T: | 1.25 |
| G: | 1.69 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| C: | 8 in | V: | 1.94 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| B: | 7.38 | U: | 0.75 in |
| F: | 3.38 | I: | 4.34 in |
| AE1: | 0.6 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 40:1 | Assembly: | HM-2 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.335 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.250 in | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

