How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.25 |
| G: | 1.69 | AJ: | 7.25 |
| AE2: | 0.39 | C: | 8 in |
| AK: | 8.5 | U: | 0.75 in |
| V: | 1.94 in | F: | 3.38 |
| D: | 2.94 | I: | 4.34 in |
| AE1: | 0.6 | L1: | 9.32 in |
| AG: | 7 | L: | 6.07 in |
| AD: | 6.01 | B: | 7.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.335 |
| Output RPM: | 43.8 | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

