Grove Gear HM226-40-2-1.250-56C-L3
Part #:HM226-40-2-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE: | 0.38 in |
| U: | 0.75 in | AD: | 6.01 |
| BD: | 5.88 | AK: | 4.5 |
| L: | 6.07 in | AG: | 7 |
| C: | 8 in | LM: | 8.32 |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.39 | G: | 1.69 |
| F: | 3.38 | V: | 1.94 in |
| AE1: | 0.6 | T: | 1.25 |
| B: | 7.38 | D: | 2.94 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.335 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 40:1 | Model Code: | HM226 |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

