Grove Gear HM226-40-2-1.438-140TC-L2
Part #:HM226-40-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | B: | 7.38 |
| U: | 0.75 in | T: | 1.438 |
| BF: | 0.41 | D: | 2.94 |
| BD: | 5.88 | L: | 6.07 in |
| AG: | 7 | AD: | 6.01 |
| F: | 3.38 | AE2: | 0.39 |
| AJ: | 5.88 | I: | 4.34 in |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | C: | 8 in |
| G: | 1.69 | AE1: | 0.6 |
| LM: | 8.32 |
Technical Specifications
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Assembly: | HM-2 |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.335 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

