Grove Gear HM226-40-2-1.438-140TC-L9
Part #:HM226-40-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| G: | 1.69 | LM: | 8.32 |
| U: | 0.75 in | F: | 3.38 |
| BE: | 0.38 in | B: | 7.38 |
| V: | 1.94 in | L: | 6.07 in |
| C: | 8 in | AJ: | 5.88 |
| D: | 2.94 | AE2: | 0.39 |
| BF: | 0.41 | I: | 4.34 in |
| AD: | 6.01 | AG: | 7 |
| AE1: | 0.6 | T: | 1.438 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Assembly: | HM-2 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.335 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

